Omron-FHV7-vision-systems

Omron’s new FHV7-series smart camera boasts industry-leading precision in vision inspections at speeds that ensure maximum throughput on high-mix production lines. With the world’s first multi-color light alongside a best-in-class high-resolution image sensor, it’s the ideal solution for manufacturers seeking to boost flexibility.

Fill out this form to learn more!

I want someone to contact me about the Fhv7-series smart camera

Product Images FHV7_Landing Page_EN_150_2019013

Multi-color light

Accurate inspections of varying product designs
Product Images FHV7_Landing Page_EN_150_2019012

Image sensor options

Ranging from 0.4MP to 5MP for high-precision inspections in wider areas (6.3MP & 12 MP coming available soon)
FHV7_Bottle inspection

Autofocus lens

Options that covers a focal length between 59 and 2,000 mm

Additional Key Features

  • Dual-core CPU with the fastest image processing speed among smart cameras
  • High-speed logging for conducting measurements while image data is being saved
  • High-speed image data compression for complete traceability

A solution for enhancing flexibility and traceability

The FHV7 promotes easy integration of vision inspection into flexible manufacturing processes. Equipped with a multi-color light and an autofocus lens, it responds flexibly to changes in the color and size of objects to be inspected, eliminating the need for special camera installation and adjustment skills.

Its high-speed image compression algorithm works at double the regular speed, enabling all image data to be saved even during measurement tasks and allowing complete traceability in production processes where quality control is paramount.

Get in touch to learn more about how the FHV7 can improve your productivity!

Learn More

Visit our website to learn more