---
title: OMRON Open 2023 - OMRON - Dallas
image: https://info.omron.com/hubfs/Open-Cover%20Image-Sep-15-2023-08-09-07-5854-PM.jpg
---

[Go Back Up ](https://info.omron.com/dallas-omron-open-2023#top)

- ![MicrosoftTeams-image (16)](https://info.omron.com/hs-fs/hubfs/MicrosoftTeams-image%20(16).png?width=1347&height=318&name=MicrosoftTeams-image%20(16).png)

- Days
- Hours
- Minutes
- Seconds

Registration is now closed, please contact your Omron Distributor for more information.

November 14 - 15, 2023 | 8:00 AM to 6:00 PM | 2801 W Rochelle Rd Suite 100, Dallas, TX 75261

# Join us at our annual Technology Event

Stay up-to-date with the latest industry news and network with technical experts.

[Learn more about the Event](https://info.omron.com/oei-us-omron-open-2023?hsLang=en) [See Event Brief](https://info.omron.com/hubfs/Event-Brief-Dallas-OPEN2023-202310-r1.pdf?hsLang=en)

OMRON Guest | Registration FORM

## November 14-15, 2023 Dallas, Texas

Register today for the Omron OPEN Event

 See you at the Omron [Dallas Proof of Concept Center ](https://www.google.com/maps/dir//2801+W+Rochelle+Rd,+Dallas,+TX+75261/@32.8464941,-97.162979,11z/data=!4m9!4m8!1m0!1m5!1m1!1s0x864e81a28c249bc5:0xd37339ce89c9a34f!2m2!1d-97.0229033!2d32.8464941!3e0)

![MicrosoftTeams-image (12)-1](https://info.omron.com/hs-fs/hubfs/MicrosoftTeams-image%20(12)-1.png?width=300&height=300&name=MicrosoftTeams-image%20(12)-1.png)

you are invited

## Join us

We are excited to host our customers and partners from across the Americas and many industries. We look forward to addressing your business challenges while sharing our unique industry expertise and technology to help you be more successful.

![MicrosoftTeams-image (15)](https://info.omron.com/hs-fs/hubfs/MicrosoftTeams-image%20(15).png?width=476&height=535&name=MicrosoftTeams-image%20(15).png)

LEARN

## Be Inspired

Attendees will see first-hand how our innovative-automation commitment propels companies to  
solve today’s automation challenges and prepare for tomorrows demands

![MicrosoftTeams-image (13)-1](https://info.omron.com/hs-fs/hubfs/MicrosoftTeams-image%20(13)-1.png?width=363&height=373&name=MicrosoftTeams-image%20(13)-1.png)

Gain new insights

## Transform your operations

Whether you are looking to increase profitability, reduce risk or achieve sustainability excellence – Omron OPEN will give you access to leading-edge technical information, application  
knowledge and industry insights.

### Get ready to:

- PARTICIPATE in forums featuring the latest trends and proven solutions
- EXPERIENCE and interact with our technology hands-on demos.
- NETWORK and engage with industry peers and technology developers.

[LEARN MORE ABOUT THE EVENT](https://info.omron.com/oei-us-omron-open-2023?hsLang=en)